IESNA:LM-63-2002
[TEST]P944690
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-735-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]93754
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
8552.3 8498.6 8386.6 8289.1 8264.7 8274.5 8303.7 8357.3 8406.1 8420.7
8425.6 8498.6 8649.7 8898.2 9312.5 9897.2 10608.7 11466.4 12562.8 13868.8
15350.2 17163 19360.7 21860.6 24550.6 27440.3 30213.1 31504.5 29613.7 22884
12450.7 3513.5 1077 638.4 365.5 151.1 0
8552.3 8523 8406.1 8308.6 8284.2 8289.1 8318.3 8371.9 8415.8 8430.4
8440.2 8518.1 8664.3 8927.5 9331.9 9921.6 10642.8 11505.3 12631 13937
15467.2 17333.5 19619 22065.3 24804 27766.8 30481.1 31650.6 29316.4 22372.3
11870.8 3294.2 1042.8 584.8 341.1 136.4 0
8552.3 8513.3 8401.2 8298.9 8255 8259.9 8274.5 8303.7 8323.2 8342.7
8371.9 8454.8 8610.7 8859.3 9268.6 9809.5 10501.5 11320.2 12377.6 13669
15282 17299.4 19667.7 22299.2 25028.1 27922.7 30656.5 32079.5 30349.5 24165.6
14346.3 5292.2 1413.2 701.7 414.2 160.8 0
8552.3 8493.8 8386.6 8274.5 8216 8201.4 8211.1 8216 8216 8250.1
8298.9 8391.4 8547.4 8791 9141.9 9658.4 10345.5 11183.7 12241.2 13527.7
15272.2 17357.9 20018.6 23015.5 26085.6 29097.2 31908.9 33497.5 32620.4 28049.4
19258.4 9317.3 2806.9 1023.3 497.1 155.9 0
8552.3 8493.8 8391.4 8274.5 8201.4 8186.8 8196.5 8196.5 8196.5 8235.5
8323.2 8406.1 8537.6 8747.2 9063.9 9541.5 10233.5 11096 12158.3 13513
15301.5 17684.4 20759.3 24399.5 28142 31494.7 34199.3 35914.6 36119.3 33780.2
26938.4 16203 6880.8 1754.3 589.6 136.4 0
8552.3 8479.2 8376.8 8259.9 8181.9 8167.3 8181.9 8201.4 8201.4 8240.4
8333 8401.2 8503.5 8727.7 9063.9 9541.5 10214 11096 12177.8 13605.6
15472 18035.3 21475.7 25671.4 29930.4 33629.1 36338.5 38356 39593.8 38804.3
33634 23614.9 11310.4 3552.5 755.3 175.4 0
8552.3 8493.8 8386.6 8264.7 8186.8 8167.3 8177 8196.5 8196.5 8235.5
8323.2 8415.8 8547.4 8761.8 9093.2 9580.5 10262.7 11120.4 12192.4 13547.2
15335.6 17723.4 20812.9 24399.5 28103 31528.8 34355.2 36323.9 36587.1 34014.1
27557.3 16826.7 6612.8 1705.6 492.2 131.6 0
8552.3 8503.5 8401.2 8279.4 8201.4 8181.9 8196.5 8211.1 8225.8 8264.7
8328.1 8430.4 8596.1 8844.6 9200.4 9692.6 10389.4 11237.3 12294.8 13620.3
15374.6 17586.9 20262.3 23181.2 26168.4 29184.9 32045.4 33648.6 32552.2 28268.7
19809.1 9522 2841 1067.2 506.8 155.9 0
8552.3 8518.1 8410.9 8294 8230.6 8220.9 8240.4 8279.4 8313.5 8347.6
8391.4 8479.2 8649.7 8917.7 9317.3 9868 10555.1 11388.4 12431.2 13693.4
15291.7 17275.1 19599.5 22138.4 24789.3 27654.7 30471.4 31889.4 30398.3 25281.5
15974 6276.5 1798.2 857.7 458.1 185.2 0
8552.3 8527.9 8415.8 8298.9 8245.2 8240.4 8274.5 8342.7 8401.2 8435.3
8469.4 8557.1 8717.9 8990.8 9409.9 9999.6 10720.8 11593.1 12665.1 13961.4
15462.3 17328.7 19477.7 21889.9 24453.1 27294.1 29998.7 31061 29053.3 22552.6
12358.1 3723 1135.4 575 307 121.8 0
8552.3 8523 8415.8 8298.9 8245.2 8245.2 8279.4 8342.7 8406.1 8435.3
8464.5 8537.6 8703.3 8961.6 9375.8 9950.8 10667.2 11578.4 12655.4 13883.4
15359.9 17148.4 19287.6 21714.4 24160.7 27001.7 29764.8 31070.7 29374.9 23230
13162.2 4137.2 1198.8 623.8 321.6 112.1 0
